IESNA:LM-63-2002
[TEST]P1344809
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R25W2N902765DE010 E3A301WMH_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R25 optic, 2700K CCT AND, 90CRI , E3A301WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]364
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
15.6 24.1 39.1 61.1 168.8 419.4 787.2 1188.7 1474.3 1557.8
1610.8 1664.1 1703.5 1731.7 1758.5 1777.9 1798.6 1811.2 1819.3 1812.5
1797.9 1762.3 1717.4 1658.3 1596.2 1504.8 1410.1 1312.3 1158.8 768.2
396 157.2 42.5 18 3.7 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.6 24.5 39.1 60.8 166.4 405.8 759 1161.5 1445.4 1529
1593.8 1638.7 1682.1 1712 1737.1 1756.2 1773.5 1787.4 1791.1 1783
1762.9 1732.7 1687.9 1629.1 1557.5 1478.7 1386 1272.2 1128.2 739.7
378 154.2 42.8 18.3 4.1 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.6 23.4 37.4 60.1 163.4 373.6 708.8 1091.9 1380.2 1460
1519.8 1569.4 1601.6 1628.1 1650.2 1665.5 1676 1686.9 1685.9 1675
1656 1621.7 1574.8 1521.8 1454.9 1364.9 1274.9 1162.5 1011 616.7
307 139.2 40.1 17.7 4.4 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.6 24.1 37 58.4 145 336.9 635.4 980.5 1262 1345.9
1409.1 1452.5 1486.2 1508.9 1522.2 1530 1534.4 1539.1 1534 1519.8
1495 1461.7 1417.2 1355.1 1288.8 1188 1086.4 956.4 800.1 434
227.2 120.2 37 16.6 4.8 0.7 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.6 23.4 36.3 55 124.3 290 539.7 839.5 1109.5 1185.6
1245.7 1291.6 1323.5 1344.9 1356.1 1356.8 1352.7 1344.2 1333 1315
1282.7 1240.6 1184.2 1109.5 1009.3 901 780.1 653.4 540.7 287.3
163 92.7 33.6 14.9 5.4 1 0.3 0.3 0.3 0.3
0.3 0.3 0.3 0 0 0 0 0 0
15.6 23.1 35 51.6 106 240.8 432 674.1 889.1 964.5
1025 1069.8 1097.3 1112.2 1117 1111.2 1097.6 1074.9 1050.4 1018.5
977.4 921.7 849.7 763.1 664.6 570.2 476.8 399.4 323.7 189.2
116.1 68.9 31.6 11.2 4.8 1 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0 0 0 0
15.6 22.8 33.6 48.2 90 192.6 340.3 511.8 673.8 725.8
770.3 803.2 822.6 828.7 822.9 807.3 784.9 752.3 713.2 673.1
631.7 577.7 512.1 444.6 372.2 319.6 267.6 225.2 191.9 126.7
81.5 44.5 18.7 7.5 3.1 0.7 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0 0 0
15.6 21.1 28.9 37.7 48.6 79.1 128.4 170.1 200 205.1
207.5 205.8 201.4 194.6 187.1 176.9 166.1 153.2 142.3 128.7
117.5 106.6 95.4 85.6 74.4 64.2 54.3 45.5 34.6 13.6
8.5 3.7 1 0.3 0 0 0 0.3 0.3 0.3
0.3 0.3 0.3 0.3 0.3 0.3 0.3 0.3 0
15.6 18.3 20.7 22.8 24.5 25.1 24.5 22.8 21.4 20.4
19.7 19 18 17 16 14.9 14.3 12.6 10.9 8.8
6.5 4.4 3.7 3.1 2.4 1.7 1.4 0.7 0.7 0
0 0 0 0.3 0.3 0.3 0.7 0.7 0.7 1
1 1 1 0.7 0.7 0.7 0.7 0.7 0
15.6 15.6 14.6 13.6 11.9 9.8 8.2 6.8 5.1 4.4
4.1 3.4 3.1 2.7 2.4 2 1.7 1 1 0.7
0.7 0.3 0.3 0.3 0.3 0.3 0 0 0 0.3
0.3 0.3 0.7 0.7 0.7 0.7 1 1 1.4 1.4
1.4 1.4 1 1 1 1 1 1 0
15.6 12.9 10.2 7.8 5.8 4.1 3.1 2 1 0.7
0.7 0.3 0.3 0.3 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.3 0.3 0.7 0.7 1 1 1.4 1.4 1.4
1.4 1 1 1 0.7 0.7 0.7 0.7 0
15.6 10.9 7.5 5.1 3.4 2.4 1.4 0.7 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.3 0.7 0.7 1 1 1.4 1.4 1.4 1.7 1.7
1.4 1.4 1 1 0.7 0.7 0.3 0.3 0
15.6 9.8 6.5 4.1 2.7 1.4 1 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.3 0.3 0.3
0.7 1 1.4 1.4 1.7 1.7 1.7 2 2 2
1.7 1.7 1.4 1 1 0.7 0.3 0.3 0
15.6 9.5 5.8 3.7 2.4 1.4 1 0.3 0.3 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.3 0.3 0.3 0.7
1 1.4 1.4 1.7 1.7 2 1.7 2 2 2
2 1.7 1.4 1.4 1 0.7 0.3 0.3 0
